-
Power consumption
-
Power consumption
-
Operating voltage
-
Output voltage
-
Max. output current
-
Model
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-C
-
Device width
-
Device width
-
Device height
-
Device depth
-
Device depth
-
Suitable for degree of protection (IP)
-
Min. depth of built-in installation box
-
Wireless
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/BT-L4287C2-WEB-F.jpg)
Base cargador USB (A+C) Livinglight - 3A - 5V - 230V - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-L4191AC-WEB-F.jpg)
Base cargador doble USB Livinglight - Tipo A+C - Antracita - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-NT4191AC-WEB-F.jpg)
Base cargador doble USB Livinglight - Tipo A+C - Tech - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/BT-NT4287C2-WEB-F.jpg)
Base cargador USB (A+C) Livinglight - 3A - 5V - 230V - 2 módulos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-N4191AC-WEB-F.jpg)
Base cargador doble USB Livinglight - Tipo A+C - Blanco - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/BT-N4287C2-WEB-F.jpg)
Base cargador USB (A+C) Livinglight - 3A - 5V - 230V - 2 módulos - Blanco
Sin IVA