-
Power consumption
-
Power consumption
-
Operating voltage
-
Output voltage
-
Output voltage
-
Max. output current
-
Model
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-C
-
Device width
-
Device width
-
Device height
-
Device height
-
Profundidad del dispositivo
-
Device depth
-
Suitable for degree of protection (IP)
-
Min. depth of built-in installation box
-
Wireless
-
Profundidad de instalación
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-L4288C2-WEB-R.jpg)
Cargador USB Livinglight - 1 USB Tipo C - Power Delivery - 3.000 mA - 30 W - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/07-06-2024/05-15/BT-L4294C-WEB-R.jpg)
Cargador USB Livinglight - 1 USB Tipo C - Power Delivery - 3.000 mA - 45 W - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/07-06-2024/05-15/BT-NT4294C-WEB-R.jpg)
Cargador USB Livinglight - 1 USB Tipo C - Power Delivery - 3.000 mA - 45 W - 2 módulos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-NT4288C2-WEB-R.jpg)
Cargador USB Livinglight - 1 USB Tipo C - Power Delivery - 3.000 mA - 30 W - 2 módulos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-N4288C2-WEB-R.jpg)
Base USB Livinglight - 1 USB Tipo C - Power Delivery - 3.0000mA - 30W - 2 módulos - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/07-06-2024/05-15/BT-N4294C-WEB-R.jpg)
Cargador USB Livinglight - 1 USB Tipo C - Power Delivery - 3.0000mA - 45 W - 2 módulos - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-L4192C-WEB-F.jpg)
Base cargador individual USB Livinglight - Tipo C - Antracita - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-NT4192C-WEB-F.jpg)
Base cargador individual USB Livinglight - Tipo C - Tech - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-N4192C-WEB-F.jpg)
Base cargador individual USB Livinglight - Tipo C - Blanco - 1 módulo
Sin IVA