-
Rated voltage
-
Rated current
-
Rated current
-
Rated current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Leakage current type
-
Ambient temperature during operating
-
Selective protection
-
Short-time delayed tripping
-
Short-circuit breaking capacity (Icw)
-
Surge current capacity
-
With interlocking device
-
Number of poles
-
Frequency
-
Additional equipment possible
-
RAL-number (similar)
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411556-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 2P- 230V~-63A - tipo A - 30mA - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411571-LEGRAND-1000.jpg)
Interruptor diferencial DX³ -ID - 2P - 230 V~ - 63A - 300 mA - tipo A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411555-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 2P- 230V~-40A - tipo A - 30mA - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411570-LEGRAND-1000.jpg)
Interruptor diferencial DX³ -ID - 2P - 230 V~ - 40A - 300 mA - tipo A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411554-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 2P- 230V~-25A - tipo A - 30mA - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411569-LEGRAND-1000.jpg)
Interruptor diferencial DX³ -ID - 2P - 230 V~ - 25A - 300 mA - tipo A
Sin IVA