-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Width in number of modular spacings
-
Leakage current type
-
Rated short-circuit breaking capacity according to EN 61009
-
Poder de corte nominal según IEC 60947-2
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Surge current capacity
-
With interlocking device
-
Current limiting class
-
Frequency
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Built-in depth
-
Degree of protection (IP)
-
Voltage type
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410781-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -16A-curva C- 10mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410780-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -10A-curva C- 10mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410797-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -40 A-curva C- 30mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410796-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -32 A-curva C- 30mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410825-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -40 A-curva C- 300mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410795-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -25 A-curva C- 30mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410794-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -20 A-curva C- 30mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410791-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -6 A-curva C- 30mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410793-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -16 A-curva C- 30mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410824-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -32 A-curva C- 300mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410792-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -10 A-curva C- 30mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410823-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -25 A-curva C- 300mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410822-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -20 A-curva C- 300mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410821-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -16 A-curva C- 300mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410819-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -6 A-curva C- 300mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-410820-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 1P+N- 230V~ -10 A-curva C- 300mA-tipo AC
Sin IVA