Filtros
Borrar todo
Categoría
Características técnicas
-
Nominal current
-
Nominal current
-
Rated fault current adjustable
-
Rated fault current
-
Rated insulation voltage Ui
-
Max. delay time
-
Delay adjustable
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Ambient temperature during operating
-
Leakage current type
-
With interlocking device
-
Number of poles
-
Frequency
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Connected object
-
Application store for download
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-410644-WEB-R.jpg)
LEGRAND
DX³
REF. 410644
Bloque diferencial adaptable DX³ - 4P - 400 V~ - 125A - tipo HPI regulables - 300/1000 mA
1 244,57 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/410643-LEGRAND-1000.jpg)
LEGRAND
DX³
REF. 410643
Bloque diferencial adaptable DX³ - 4P - 400 V~ - 63A - tipo HPI regulables - 300/1000 mA
1 031,23 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.