Filtros
Borrar todo
Categoría
Características técnicas
-
Voltage type (supply voltage)
-
Type of display
-
Number of HW-interfaces industrial Ethernet
-
Number of interfaces PROFINET
-
Number of HW-interfaces RS-232
-
Number of HW-interfaces RS-422
-
Number of HW-interfaces RS-485
-
Number of HW-interfaces serial TTY
-
Suitable for safety functions
-
Number of HW-interfaces USB
-
Supporting protocol for CAN
-
Number of HW-interfaces parallel
-
Supporting protocol for MODBUS
-
Number of HW-interfaces Wireless
-
Number of HW-interfaces other
-
With SW interfaces
-
Supporting protocol for TCP/IP
-
Supporting protocol for INTERBUS
-
Supporting protocol for ASI
-
Supporting protocol for KNX
-
Screen diagonal
-
Operating temperature
-
Rail mounting possible
-
Supporting protocol for Data-Highway
-
Supporting protocol for DeviceNet
-
Supply voltage AC 50 Hz
-
Supporting protocol for SUCONET
-
Supply voltage AC 60 Hz
-
Supporting protocol for LON
-
Supply voltage DC
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
Supporting protocol for DeviceNet Safety
-
Degree of protection (IP), front side
-
Supporting protocol for INTERBUS-Safety
-
Supporting protocol for PROFIsafe
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Radio standard GSM
-
Radio standard UMTS
-
IO link master
-
Colour display
-
Supporting protocol for PROFIBUS
-
Supporting protocol for PROFINET IO
-
Supporting protocol for other bus systems
-
With numeric keyboard
-
With alpha numeric keyboard
-
With printer output
-
Additional software components, loadable
-
Wall mounting/direct mounting
-
Width of the front
-
Height of the front
-
Built-in depth
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/048884-LEGRAND-1000.jpg)
LEGRAND
KNX
REF. 048884
Sistema KNX - Pantalla táctil 5,7" KNX
2 577,98 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.