-
Nominal current
-
Nominal current
-
Rated fault current adjustable
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Max. delay time
-
Max. delay time
-
Delay adjustable
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
With interlocking device
-
Number of poles
-
Frequency
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Connected object
-
Application store for download
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/410493-LEGRAND-1000.jpg)
Bloque diferencial adaptable DX³ -3P-400 V~-63 A- 300 mA - Tipo Hpi Selectivo - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/410486-LEGRAND-1000.jpg)
Bloque diferencial adaptable DX³ -3P-400 V~-63 A- 30 mA - Tipo Hpi - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/410477-LEGRAND-1000.jpg)
Bloque diferencial adaptable DX³ -3P-400 V~-63 A- 300 mA - tipo AC Selectivo- 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/410489-LEGRAND-1000.jpg)
Bloque diferencial adaptable DX³ -3P-400 V~-63 A- 300 mA - Tipo Hpi - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/410480-LEGRAND-1000.jpg)
Bloque diferencial adaptable DX³ -3P-400 V~-63 A- 30 mA - tipo A - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/410483-LEGRAND-1000.jpg)
Bloque diferencial adaptable DX³ -3P-400 V~-63 A- 300 mA - tipo A - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/410472-LEGRAND-1000.jpg)
Bloque diferencial adaptable DX³ -3P-400 V~-63 A- 30 mA - tipo AC - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/410475-LEGRAND-1000.jpg)
Bloque diferencial adaptable DX³ -3P-400 V~-63 A- 300 mA - tipo AC - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/410471-LEGRAND.jpg)
Bloque diferencial adaptable DX³ -3P-400 V~-40 A- 30 mA - tipo AC - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/410474-LEGRAND-1000.jpg)
Bloque diferencial adaptable DX³ -3P-400 V~-40 A- 300 mA - tipo AC - 3 módulos
Sin IVA