Filtros
Borrar todo
Categoría
Características técnicas
-
Material
-
Type of socket outlet
-
Material quality
-
DAB+
-
Surface protection
-
Tap loss at 860 MHz
-
Model
-
Suitable for remote power supply
-
Tap loss at 2150 MHz
-
Mounting method
-
Number of outlets
-
Suitable for cable modem
-
Device width
-
Type of fastening
-
Device height
-
Device depth
-
Surface finishing
-
RAL-number (similar)
-
Number of modules (module system)
-
Min. depth of built-in installation box
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Cover
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-086064-WEB-R.jpg)
LEGRAND
Oteo
REF. 086064
Base TV/R-SAT final - Oteo - monobloc -10 dB - 2400 MHz - Blanco
19,10 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.