Filtros
Borrar todo
Categoría
Características técnicas
-
Number of contacts as change-over contact
-
Function
-
Voltage type (supply voltage)
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Width in number of modular spacings
-
Mounting method
-
Control voltage 1
-
Control voltage 1
-
Type of control voltage 1
-
Suitable for manual operation
-
Frequency control voltage 1
-
Type of control voltage 2
-
Supply voltage
-
Max. switching current (cos phi = 0.6)
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/412405-LEGRAND-1000.jpg)
LEGRAND
Complementos modulares
REF. 412405
Telerruptor estándar 24 V~ - 1P - 250 V~ - 16A - 1NA - 1 módulo
88,37 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/412408-LEGRAND-1000.jpg)
LEGRAND
Complementos modulares
REF. 412408
Telerruptor estándar 230 V~ - 1P - 250 V~ - 16A - 1NA - 1 módulo
72,15 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.