-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Current limiting class
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409140-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 1P - 230/400 V~ - 80A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409120-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 1P - 230/400 V~ - 63A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409119-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 1P - 230/400 V~ - 50A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409118-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 1P - 230/400 V~ - 40A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409117-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 1P - 230/400 V~ - 32A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409111-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 1P - 230/400 V~ - 6A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409116-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 1P - 230/400 V~ - 25A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409115-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 1P - 230/400 V~ - 20A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409112-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 1P - 230/400 V~ - 10A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409114-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 1P - 230/400 V~ - 16A - curva C
Sin IVA