-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Poder de corte asignado Icu según EN 60947-2 a 230 V
-
Current limiting class
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/LG-403582-WEB-R.jpg)
MCB TX³ 6000A 1 polo 63A curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/LG-403581-WEB-R.jpg)
MCB TX³ 6000A 1 polo 50A curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/LG-403580-WEB-R.jpg)
Magnetotérmico TX³ - 1P - 230/400 V~ - 40A - curva C - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/403579-LEGRAND.jpg)
Magnetotérmico TX³ - 1P - 230/400 V~ - 32A - curva C - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/LG-403574-WEB-R.jpg)
Magnetotérmico TX³ - 1P - 230/400 V~ - 6A - curva C - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/LG-403578-WEB-R.jpg)
Magnetotérmico TX³ - 1P - 230/400 V~ - 25A - curva C - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/LG-403577-WEB-R.jpg)
Magnetotérmico TX³ - 1P - 230/400 V~ - 20A - curva C - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/403576-LEGRAND-1000.jpg)
Magnetotérmico TX³ - 1P - 230/400 V~ - 16A - curva C - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/LG-403575-WEB-R.jpg)
Magnetotérmico TX³ - 1P - 230/400 V~ - 10A - curva C - 1 módulo
Sin IVA