-
Type of connector connection 1
-
Type of connector connection 2
-
Category
-
Fire retardant version
-
Fire retardant version
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
Locking lever
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Cable type
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Cable construction
-
AWG-size
-
AWG-size
-
Pin assignment
-
Oil resistant according to EN IEC 60811-404
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
RAL-number
-
RAL-number
-
RAL-number
-
Cable nature for connection
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051877-WEB-R.jpg)
Latiguillo Cat. 6A U/UTP LSZH Color verde L. 5 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051881-WEB-R.jpg)
Latiguillo Cat. 6A U/UTP LSZH Color rojo L. 5 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051885-WEB-R.jpg)
Latiguillo Cat. 6A U/UTP PVC Color amarillo L. 5 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051876-WEB-R.jpg)
Latiguillo Cat. 6A U/UTP LSZH Color verde L. 3 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051880-WEB-R.jpg)
Latiguillo Cat. 6A U/UTP LSZH Color rojo L. 3 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051884-WEB-R.jpg)
Latiguillo Cat. 6A U/UTP PVC Color amarillo L. 3 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051875-WEB-R.jpg)
Latiguillo Cat. 6A U/UTP LSZH Color verde L. 2 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051879-WEB-R.jpg)
Latiguillo Cat. 6A U/UTP LSZH Color rojo L. 2 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051883-WEB-R.jpg)
Latiguillo Cat. 6A U/UTP PVC Color amarillo L. 2 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051874-LEGRAND-1000.jpg)
Latiguillo Cat. 6A U/UTP LSZH Color verde L. 1 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051878-LEGRAND-1000.jpg)
Latiguillo Cat. 6A U/UTP LSZH Color rojo L. 1 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051882-LEGRAND-1000.jpg)
Latiguillo Cat. 6A U/UTP PVC Color amarillo L. 1 m
Sin IVA