-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Complete device with protection unit
-
Motor drive optional
-
Motor drive integrated
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028676-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 100kA - talla 2 - 4P - ln 2500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028675-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 100kA - talla 2 - 4P - ln 2000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/028656-LEGRAND.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 65 kA - talla 1 - 4P - ln 2500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028666-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 100kA - talla 2 - 3P - ln 2500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/028656_pw_161086.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 50kA - talla 1 - 4P - ln 2500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/028656_pw_161086.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 50kA - talla 1 - 3P - ln 2500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/028674-LEGRAND.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 100kA - talla 2 - 4P - ln 1600A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/028656_pw_161086.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 65 kA - talla 1 - 4P - ln 2000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028673-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 100kA - talla 2 - 4P - ln 1250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028665-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 100kA - talla 2 - 3P - ln 2000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/028656_pw_161086.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 65 kA - talla 1 - 3P - ln 2500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/028656_pw_161086.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 50kA - talla 1 - 4P - ln 2000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028671-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 100kA - talla 2 - 4P - ln 800A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028672-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 100kA - talla 2 - 4P - ln 1000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028664-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 100kA - talla 2 - 3P - ln 1600A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/028656_pw_161086.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 65 kA - talla 1 - 4P - ln 1600A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/028656_pw_161086.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 65 kA - talla 1 - 4P - ln 1250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/028656_pw_161086.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 50kA - talla 1 - 4P - ln 1600A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028663-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 100kA - talla 2 - 3P - ln 1250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/028656_pw_161086.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 65 kA - talla 1 - 3P - ln 2000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/028656_pw_161086.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 50kA - talla 1 - 3P - ln 2000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/028656_pw_161086.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 65 kA - talla 1 - 4P - ln 1000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/028656_pw_161086.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 50kA - talla 1 - 4P - ln 1250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/028656_pw_161086.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - fijo - lcu 65 kA - talla 1 - 4P - ln 800A
Sin IVA