Filtros
Borrar todo
Categoría
Características técnicas
-
Bus system KNX
-
Transparent
-
Bus system KNX-RF (Radio Frequent)
-
Bus system radio frequent
-
With label area
-
Material
-
Material quality
-
Bus system LON
-
Bus system Powernet
-
Other bus systems
-
With room temperature controller
-
Radio frequent bidirectional
-
Surface protection
-
With LED indication
-
Mounting method
-
With anti-theft/dismantling protection
-
With bus connection
-
Number of actuation points
-
Number of actuation points
-
With IR sensor
-
Number of buttons
-
Number of buttons
-
With display
-
Min. depth of built-in installation box
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
Standby consumption
-
Standby consumption
-
Terminal marking indication
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
BTICINO
MyHOME - Livinglight
REF. L4652/3
Comandos de 1 o 2 funciones para luces o persianas - Efectúan un control punto a punto, de escena, de grupo o centralizado
134,83 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
BTICINO
MyHOME - Livinglight
REF. L4652/2
Comandos de 1 o 2 funciones para luces o persianas - Efectúan un control punto a punto, de escena, de grupo o centralizado
105,15 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.