-
Material
-
Constant light control
-
Material quality
-
HVAC-control
-
Model
-
Model
-
Animal zone
-
Mounting height
-
Mounting method
-
Creep-under protection
-
Networkable
-
Staircase light controller
-
Max. reach sideways
-
Suitable for degree of protection (IP)
-
Max. reach frontally
-
Combination movement sensor/push button switch
-
Combination movement sensor/push button switch
-
Diameter reach on floor
-
Suitable for wireless transmission
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Response value sensitivity adjustable
-
Operation mode switch
-
Response value luminosity adjustable
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. switch-on time
-
Max. duty cycle
-
Detection angle horizontal
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Contains Batteries and/or Accumulator
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/NT4658N-BTICINO-1000.jpg)
Detector SCS de movimiento PIR y US - 2 módulos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/24-05-2024/05-15/L4658N-BTICINO-1000.jpg)
Detector SCS de movimiento PIR y US - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/24-05-2024/05-15/N4658N-BTICINO-1000.jpg)
Detector SCS de movimiento PIR y US - 2 módulos - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/NT4659N-BTICINO-1000.jpg)
Detector SCS de movimiento PIR - 2 módulos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/24-05-2024/05-15/L4659N-BTICINO-1000.jpg)
Detector SCS de movimiento PIR - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/24-05-2024/05-15/N4659N-BTICINO-1000.jpg)
Detector SCS de movimiento PIR - 2 módulos - Blanco
Sin IVA