-
Suitable for roof planking
-
Suitable as side panel
-
Suitable as side panel
-
Suitable for enclosure building depth
-
Suitable for bottom planking
-
Suitable as rear panel
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Modular spacing
-
Modular spacing
-
Suitable for enclosure building width
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Punch shape
-
Suitable for enclosure building height
-
With lock
-
Length
-
Model
-
Model
-
Surface protection
-
Model
-
Material thickness
-
Suitable for aeration/de-aeration
-
Suitable for cable patch
-
With de-aeration
-
Surface finishing
-
With cable entry
-
With cable entry
-
Suitable for outdoor set-up
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-021135-WEB-R.jpg)
Techo-base para armario XL³ 6300 - 1425x975mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-021134-WEB-R.jpg)
Techo-base para armario XL³ 6300 - 1425x725mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-021132-WEB-R.jpg)
Zócalo acoplable para armario XL³ 6300 - Alt. 100mm - 1425x975mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-021133-WEB-R.jpg)
Techo-base para armario XL³ 6300 - 1425x475mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-021131-WEB-R.jpg)
Zócalo acoplable para armario XL³ 6300 - Alt. 100mm - 1425x725mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-021130-WEB-R.jpg)
Zócalo acoplable para armario XL³ 6300 - Alt. 100mm - 1425x475mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/021136-LEGRAND-1000.jpg)
Montante de estructura (x 4) para armario XL³ 6300
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/021140-LEGRAND-1000.jpg)
Dispositivo de fijación DMX³ 6300 seccionable 3P/4P en armario XL³ 6300
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/021141-LEGRAND.jpg)
Panel trasero para armario XL³ 6300
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LG-021137-WEB-R.jpg)
Montante funcional (x2) para armario XL³ 6300
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LG-021138-WEB-R.jpg)
Dispositivo de fijación DMX³ 6300 fijo 3P/4P en armario XL³ 6300
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/020859-LEGRAND-1000.jpg)
Panel posterior y lateral XL³ 4000/6300 - fijación con tornillos - Alt. 2200mm - An. 975mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/021139-LEGRAND-1000.jpg)
Tapa cubrebornas metal para DMX³ 6300 fija/seccionable- armario XL³ 6300
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/021148-LEGRAND-1000.jpg)
Embellecedor IP 30 para armario XL³ 6300
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/021145-LEGRAND-1000.jpg)
Tapas cubrebornas ciegas metálicas - alt. 400mm - armario XL³ 6300
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/021143-LEGRAND-1000.jpg)
Tapa metálica cubrebornas para equipo modular XL³ - armario XL³ 6300
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/021142-LEGRAND-1000.jpg)
Carriles simétricos para montaje de equipo modular en armario XL³ 6300
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/021144-LEGRAND-1000.jpg)
Tapas cubrebornas ciegas metálicas - alt. 200mm - armario XL³ 6300
Sin IVA