Filtros
Borrar todo
Categoría
Características técnicas
-
Nominal voltage
-
Loudness
-
Housing material
-
Type of current
-
Housing material quality
-
Mounting method
-
Electricity consumption
-
Type of tone
-
Surface protection housing
-
Built-in transformer
-
Housing colour
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Loudness setting
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/BT-K4356V230-WEB-R.jpg)
BTICINO
Living Now
REF. K4356V230
Zumbador Living Now - 12VA 230 Vca - 80dB -1 módulo
35,90 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.