Filtros
Borrar todo
Categoría
Características técnicas
-
Loudness
-
Housing material
-
Type of current
-
Width in number of modular spacings
-
Consumo eléctrico
-
Mounting method
-
Built-in battery
-
Number of modules (module system)
-
Housing colour
-
Anchura
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Nominal voltage
-
Connection type
-
Terminals capacity
-
Contains Batteries and/or Accumulator
-
Connected object
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/C4356_230-BTICINO-1000.jpg)
BTICINO
Luna
REF. C4356/230
Zumbador Luna - 8VA 230 Vca - 74dB - 1 módulo - Blanco
29,00 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.