Filtros
Borrar todo
Categoría
Características técnicas
-
Nominal voltage
-
Loudness
-
Housing material
-
Type of current
-
Housing material quality
-
Mounting method
-
Type of tone
-
Surface protection housing
-
Built-in transformer
-
Housing colour
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Loudness setting
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/AM5048-BTICINO-1000.jpg)
BTICINO
Màtix
REF. AM5048
Zumbador Màtix - 8VA 230Vca - 74dB - 1 módulo - Blanco
22,93 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.