-
Type of connector connection 1
-
Type of connector connection 2
-
Category
-
Fire retardant version
-
Fire retardant version
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
Locking lever
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Cable type
-
Cable type
-
Cable type
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Cable construction
-
AWG-size
-
AWG-size
-
AWG-size
-
Pin assignment
-
Oil resistant according to EN IEC 60811-404
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
RAL-number
-
RAL-number
-
RAL-number
-
Cable nature for connection
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051763-LEGRAND-1000.jpg)
Latiguillo Cat. 6 F/UTP PVC Color azul L. 2 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051850-LEGRAND-1000.jpg)
Latiguillo Cat. 6 F/UTP LSZH Color verde L. 1 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051774-WEB-R.jpg)
Latiguillo Cat. 6 U/UTP PVC Color azul L. 3 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051854-LEGRAND-1000.jpg)
Latiguillo Cat. 6 F/UTP LSZH Color rojo L. 1 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051752-LEGRAND-1000.jpg)
Latiguillo Cat. 6 SF/UTP PVC Color azul L. 1 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051762-LEGRAND-1000.jpg)
Latiguillo Cat. 6 F/UTP PVC Color azul L. 1 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051862-LEGRAND-1000.jpg)
Latiguillo Cat. 6 U/UTP LSZH Color rojo L. 1 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051858-LEGRAND-1000.jpg)
Latiguillo Cat. 6 U/UTP LSZH Color verde L. 1 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051815-WEB-R.jpg)
Latiguillo Cat. 6 F/UTP PVC Color azul L. 0,5 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051773-WEB-R.jpg)
Latiguillo Cat. 6 U/UTP PVC Color azul L. 2 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051772-LEGRAND-1000.jpg)
Latiguillo Cat. 6 U/UTP PVC Color azul L. 1 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051818-WEB-R.jpg)
Latiguillo Cat. 6 U/UTP PVC Color azul L. 0,5 m
Sin IVA