-
Type of connector connection 1
-
Type of connector connection 2
-
Category
-
Fire retardant version
-
Fire retardant version
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
Locking lever
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Cable type
-
Cable type
-
Cable type
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Cable construction
-
AWG-size
-
AWG-size
-
AWG-size
-
Pin assignment
-
Oil resistant according to EN IEC 60811-404
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
RAL-number
-
RAL-number
-
RAL-number
-
Cable nature for connection
Latiguillo Cat. 6 F/UTP PVC Color azul L. 2 m
Sin IVA
Latiguillo Cat. 6 F/UTP LSZH Color verde L. 1 m
Sin IVA
Latiguillo Cat. 6 U/UTP PVC Color azul L. 3 m
Sin IVA
Latiguillo Cat. 6 F/UTP LSZH Color rojo L. 1 m
Sin IVA
Latiguillo Cat. 6 SF/UTP PVC Color azul L. 1 m
Sin IVA
Latiguillo Cat. 6 F/UTP PVC Color azul L. 1 m
Sin IVA
Latiguillo Cat. 6 U/UTP LSZH Color rojo L. 1 m
Sin IVA
Latiguillo Cat. 6 U/UTP LSZH Color verde L. 1 m
Sin IVA
Latiguillo Cat. 6 F/UTP PVC Color azul L. 0,5 m
Sin IVA
Latiguillo Cat. 6 U/UTP PVC Color azul L. 2 m
Sin IVA
Latiguillo Cat. 6 U/UTP PVC Color azul L. 1 m
Sin IVA
Latiguillo Cat. 6 U/UTP PVC Color azul L. 0,5 m
Sin IVA