-
Type of connector connection 1
-
Transparent
-
Type
-
Material
-
Toothing
-
Type of connector connection 2
-
Category
-
Fire retardant version
-
Fire retardant version
-
Fluorescent
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
Anti-kink sleeve
-
Model
-
Locking lever
-
Mounting method
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Cable type
-
Cable type
-
Cable type
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
With label space
-
Imprint
-
Cable construction
-
Cable construction
-
AWG-size
-
AWG-size
-
AWG-size
-
AWG-size
-
Pin assignment
-
Oil resistant according to EN IEC 60811-404
-
NVP value
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Cable nature for connection
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051552-WEB-R.jpg)
Cable de conexión RJ45/RJ45 de alta densidad categoría 6A S/FTP LSZH amarillo 2m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051875-WEB-R.jpg)
Latiguillo Cat. 6A U/UTP LSZH Color verde L. 2 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051879-WEB-R.jpg)
Latiguillo Cat. 6A U/UTP LSZH Color rojo L. 2 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051883-WEB-R.jpg)
Latiguillo Cat. 6A U/UTP PVC Color amarillo L. 2 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051816-LEGRAND-1000.jpg)
Latiguillo Cat. 6A S/FTP PVC Color amarillo L. 0,5 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051551-WEB-R.jpg)
Cable de conexión RJ45/RJ45 de alta densidad categoría 6A S/FTP LSZH amarillo 1m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051874-LEGRAND-1000.jpg)
Latiguillo Cat. 6A U/UTP LSZH Color verde L. 1 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051878-LEGRAND-1000.jpg)
Latiguillo Cat. 6A U/UTP LSZH Color rojo L. 1 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/051882-LEGRAND-1000.jpg)
Latiguillo Cat. 6A U/UTP PVC Color amarillo L. 1 m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-051550-WEB-R.jpg)
Cable de conexión RJ45/RJ45 de alta densidad categoría 6A S/FTP LSZH amarillo 0,5m
Sin IVA