![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/055812-LEGRAND-1000.jpg)
Base de corriente 32A 2P+T 380V. 100x100mm. Color blanco
Bases y clavijas
LEGRAND
Base de corriente 32A 2P+T 380V. 100x100mm. Color blanco
REF. 055812
EAN.
3245060558123
Base de corriente para empotrar 32A 2P+T 380V. Fijación a tornillo. Dimensiones 100x100mm. Equipadas con obturadores de protección infantil. Especial exportación o para incorporar a equipos destinados a la exportación. Color blanco.
Garantía 3 años
Familia de precios : 9002
46,49 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Earthing pin |
---|---|
Concurrently switching neutral conductor | No |
Protective contact | Flat |
Number of active contacts (round) | 2 |
Number of active contacts (flat) | 0 |
Number of active contacts (square) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of modules (module system) | 2 |
Number of socket outlets switchable | 0 |
Number of phases | 2 |
Imprint/indication | Other |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | No |
Label space/information surface | No |
Colour | White |
RAL-number (similar) | 9003 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
---|---|
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
With on/off switch | No |
Rotated central insert | No |
Nominal current | 32 A |
Nominal voltage | 400 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK02 |
Device width | 101 mm |
Device height | 101 mm |
Device depth | 52 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Voltage type | AC |
Power Delivery | No |
Cable nature for connection | Flexible or rigid |
Cable support | Other |
Cover | Full cover plate |
Connected object | No |
Documentación
1 documento
Hoja técnica
1 documento
Certificado
NF-NF012_2189
(0.6 Mo)
SELECCIONAR UNA ACCIÓN