![](https://assets.legrand.com/pim/PHOTOS-WEB/IME/CE/IM-CE11165A0-WEB-R.jpg)
Contador de energía unidireccional D1 1F 32A 230V
IME
LEGRAND
Contador de energía unidireccional D1 1F 32A 230V
REF. CE11165A0
EAN.
8032826041839
Chasis modular componible para la distribución de energía en el interior de armarios industriales Atlántic y Marina.
Garantía 2 años
Familia de precios : 1110
98,45 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Type of meter | Electronic |
---|---|
Nominal current (In) | 5 A |
Max. current (Imax) | 32 A |
Nominal voltage (Un) N-L | 196-230 V |
Nominal voltage (Un) L-L | 264-480 V |
Frequency | 47-63 Hz |
Accuracy class | B |
Pole type | Single phase |
Model | Direct measurement |
Energy type | Effective power |
Suitable for | Purchase |
Tariff type | One-tariff |
Measurement type load profile | No |
Escapement mechanism | Yes |
Calibrated | Yes |
Approval | Domestic |
Pulse output | Electrical |
Type of indication | Digital |
Mounting method | Front mounting |
Width in number of modular spacings | 1 |
Width | 17.5 mm |
---|---|
Depth | 65.6 mm |
Height | 118 mm |
Type of interface | None |
With lock code | No |
Number of positions total (counter) | 7 |
Degree of protection (IP) | IP52 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-55 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Prewired | No |
Connection type | Screwed terminal |
Terminals capacity | 1-10 mm² |
Connected object | No |