![](https://assets.legrand.com/pim/PHOTOS-WEB/IME/CE/IM-CE11165A4-WEB-R.jpg)
Contador de energía unidireccional D1 1F 45A 230V - salida RS485
IME
LEGRAND
Contador de energía unidireccional D1 1F 45A 230V - salida RS485
REF. CE11165A4
EAN.
8032826046421
Chasis modular componible para la distribución de energía en el interior de armarios industriales Atlántic y Marina.
Garantía 2 años
Familia de precios : 1110
230,63 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Type of meter | Electronic |
---|---|
Nominal current (In) | 5 A |
Max. current (Imax) | 45 A |
Nominal voltage (Un) N-L | 196-230 V |
Nominal voltage (Un) L-L | 264-480 V |
Frequency | 47-63 Hz |
Accuracy class | B |
Pole type | Single phase |
Model | Direct measurement |
Energy type | Effective power and blind power |
Suitable for | Purchase |
Tariff type | One-tariff |
Measurement type load profile | No |
Escapement mechanism | Yes |
Calibrated | Yes |
Approval | Domestic |
Pulse output | Electrical |
Type of indication | Digital |
Mounting method | Front mounting |
Width in number of modular spacings | 1 |
Width | 17.5 mm |
---|---|
Depth | 65.6 mm |
Height | 119 mm |
Type of interface | RS-485 |
With lock code | No |
Number of positions total (counter) | 7 |
Degree of protection (IP) | IP52 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-55 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Prewired | No |
Connection type | Screwed terminal |
Terminals capacity | 1-10 mm² |
Connected object | No |
Documentación
3 documentos
Hoja técnica
Manual de uso
Hoja técnica
1 documento
Software
SELECCIONAR UNA ACCIÓN