Producto obsoleto
![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/086013-LEGRAND.jpg)
Interruptor para persianas - Oteo - monobloc - Blanco
Oteo
LEGRAND
Interruptor para persianas - Oteo - monobloc - Blanco
REF. 086013
EAN.
3245060860134
El doble interruptor Oteo permite controlar la subida y la bajada de las persianas. Permite el control directo del motor.
Consultar precio
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Producto actualizado
![title](/sites/g/files/ocwmcr651/files/styles/product_slider/public/ecat_assets/01-03-2024/04-30/LG-086013L-WEB-R.jpg?itok=_LcHH3ut)
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
LEGRAND
Oteo
REF.086013L
Interruptor para persianas - Oteo - monobloc - Blanco
40,71 €
/
1 piece
Sin IVA
Características técnicas
For roller blinds | Yes |
---|---|
Assembly arrangement | Basic element with complete housing |
Model | 1-pole switch |
Number of poles | 1 |
Method of operation | Rocker |
With electrical locking | No |
With mechanical locking | Yes |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Type of fastening | Mounting with screw |
Connection type | Screwed terminal |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | Yes |
Suitable for degree of protection (IP) | IP2X |
Rated current | 6 A |
Nominal voltage | 250 V |
---|---|
Number of buttons | 4 |
Number of modules (module system) | 2 |
Device width | 72 mm |
Device height | 72 mm |
Device depth | 31 mm |
Min. depth of built-in installation box | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-1.5 mm² |
Contains Batteries and/or Accumulator | No |
Documentación
3 documentos
Manual de uso
Hoja técnica
Hoja técnica
5 documentos
Certificado
VDE-40003967
(0.71 Mo)
Perfil medioambiental
Certificado
AENOR-030/001643
(0.28 Mo)
Certificado
NF-NF012_2898/M3
(0.64 Mo)
Certificado
OC / CB-HU-005025
(1.72 Mo)
SELECCIONAR UNA ACCIÓN