Interruptor principal inalámbrico "Entrar/Salir" Living Now with Netatmo
Living Now w/Netatmo
BTICINO
Interruptor principal inalámbrico "Entrar/Salir" Living Now with Netatmo
REF. K4570CWI
EAN.
8005543671634
Comando inalámbrico Entrar/Salir que permite, a través de la aplicación Home + Control, eligir qué luces, persianas o electrodomésticos se desea controlar a través de los escenarios Entrar y Salir.
Garantía 3 años
Familia de precios : 3103
61,55 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Radio frequency | 2400 MHz |
---|---|
Rolling code system | Yes |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 2 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | Yes |
Surface mounted radio transmitter | No |
With radio coding device | Yes |
Degree of protection (IP) | IP40 |
Keyboard protection cover | No |
Current supply | Battery |
Width | 22 mm |
Height | 45 mm |
Depth | 40 mm |
Built-in depth | 33 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0 mA |
Mandatory neutral | No |
---|---|
Stress test conformity (1000V) | No |
Colour | Other |
RAL-number | 7015 |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | Google Play Store , App Store |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Programming way | Smartphone apps |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
Documentación
2 documentos
Manual de uso
Hoja técnica
2 documentos
Certificado
Decl. UE RED-10 152 03
(1.02 Mo)
Certificado
OC / CB-DE 2-036676-A2
(0.66 Mo)
SELECCIONAR UNA ACCIÓN