![](https://assets.legrand.com/pim/PHOTOS-WEB/NETATMO/NI/NA-NIS01-PRO-WEB-R.jpg)
Sirena inteligente Netatmo
Netatmo
LEGRAND
Sirena inteligente Netatmo
REF. NIS01-PRO
EAN.
3700730503006
Permite crear un sistema de seguridad y ahuyentar a los intrusos para proteger mejor tu hogar contra los robos.
Garantía 3 años
Familia de precios : 3100
103,40 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Number of tones | 2 |
---|---|
Housing colour | White |
Housing material | Plastic |
Loudness | 110 dB |
Nominal voltage | 3 V, 3-5 V |
Degree of protection (IP) | IP50 |
Degree of protection (NEMA) | 1 |
Type of current | DC |
Electricity consumption | 0.0025 A |
With contact | No |
Width | 130 mm |
Height | 130 mm |
Depth | 35 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 0-50 °C |
Storage temperature | 0-50 °C |
Supply current | 0.00015-0.00025 A |
Frequency | 50-60 Hz |
---|---|
Halogen free | Yes |
Mounting method | Surface mounted |
Vertical fixing center distance | 89-90 mm |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | RF |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | No |
Interoperable connection Protocol | Yes |
With voice command | No |
Connectable by Internet box | No |
Application name | Home + Security |
Product use function | Alarm systems |
Software Update Duration (years) | 3 |
Documentación
1 documento
Manual de uso
SELECCIONAR UNA ACCIÓN