![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KG/BT-KG4141AC-WEB-R.jpg)
Toma de corriente conectada (estándar Schuko) Living Now with Netatmo - Dark
Living Now w/Netatmo
BTICINO
Toma de corriente conectada (estándar Schuko) Living Now with Netatmo - Dark
REF. KG4141AC
EAN.
8005543652534
La toma de corriente conectada le permite controlar sus electrodomésticos de forma remota a través de la aplicación Home+Control o usando su voz, y realizar un seguimiento del consumo de sus electrodomésticos desde su teléfono inteligente.
Garantía 3 años
Familia de precios : 3103
77,17 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Suitable for dimmer | No |
---|---|
Suitable for pulse button | No |
Suitable for roller shutter switch | No |
Suitable for venetian shutter switch | No |
Suitable for venetian-/roller shutter switch | No |
Suitable for switch | No |
In housing | Yes |
In tube base housing | No |
Printed circuit board/module | No |
Current supply | 230 V AC |
Push button mode | No |
Switching mode | Yes |
With manual radio transmitter | Yes |
With radio coding device | No |
With radio controlled push button | No |
Number of relays | 1 |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Type of fastening | Mounting with screw |
Colour | Black |
RAL-number (similar) | 7015 |
Transparent | No |
Suitable for degree of protection (IP) | IP41 |
Degree of protection (NEMA) | Other |
Radio frequency | 2400 MHz |
Modulation | FM |
Rolling code system | Yes |
---|---|
Number of commands | 0 |
Compatible with Apple HomeKit | Yes |
Compatible with Google Assistant | Yes |
Compatible with Amazon Alexa | Yes |
IFTTT support available | No |
Width | 76 mm |
Height | 72.8 mm |
Depth | 41.5 mm |
Built-in depth | 29.4 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0.1 mA |
Mandatory neutral | Yes |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Programming way | Smartphone apps |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Energy distribution |
Connectable by Internet box | Yes |
Documentación
2 documentos
Manual de uso
Hoja técnica
SELECCIONAR UNA ACCIÓN