![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/BT-3488-WEB-R.jpg)
Videoportero HOMETOUCH 7" con integración domótica MyHOME
MyHOME
BTICINO
Videoportero HOMETOUCH 7" con integración domótica MyHOME
REF. 3488
EAN.
8005543612033
HOMETOUCH es una unidad interna de vídeo con conexión de 2 hilos, integrada con MyHOME_Up. Permite gestionar las funciones de videoportero, visualizar el estado y controlar el sistema MyHOME_Up y las funciones integradas.
Garantía 3 años
Familia de precios : 3401
1 024,60 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | Yes |
Other bus systems | Other |
Radio frequent bidirectional | Yes |
Assembly arrangement | Control element |
Model | Control tableau |
Mounting method | Flush-mounted |
Display | Colour |
Touch function | Yes |
Additional interfaces | Ethernet |
With bus connection | Yes |
Material | Glass |
Material quality | Other |
Colour | Black |
RAL-number (similar) | 9005 |
Degree of protection (IP) | Other |
Width | 196 mm |
Height | 147 mm |
Depth | 25 mm |
---|---|
Built-in depth | 7 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-35 °C |
Storage temperature | -10-70 °C |
Hands free | Yes |
Loudness setting | Yes |
Addressable | Yes |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | 852x480 |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | SCS , Wifi network |
Application store for download | Google Play Store , Mac Apple Store |
Programmable | Yes |
Connectable by Internet box | Yes |
Application name | Door Entry |
Product use function | Control & command systems |
Software Update Duration (years) | 3 |
Documentación
6 documentos
Guía técnica
Guía técnica
Hoja técnica
Guía técnica
Hoja técnica
Hoja técnica
1 documento
Certificado
Decl. UE RED-70-314-05
(0.22 Mo)
SELECCIONAR UNA ACCIÓN