![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/086133_pw_95297.jpg)
Base RJ45 Numéris/Internet 8 contactos equipo en superficie modular - Blanco
Oteo
LEGRAND
Base RJ45 Numéris/Internet 8 contactos equipo en superficie modular - Blanco
REF. 086133
EAN.
3245060861339
Bases de teléfono - RJ-45 n-méris/Internet 8 contactos - Permite la conexión directa de un-mód-m (Internet) - Bornas autopelables 1/4 de vuelta para conexión rápida con borna de tierra de 2,5-mm².
Garantía 3 años
Familia de precios : 8101
43,76 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Surface mounting | Yes |
---|---|
Flush-mounted installation | No |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with central cover plate |
Type of connector | Other |
With buses/couplings | Yes |
Category | Other |
Colour | White |
RAL-number | 9010 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
With terminal resistor | No |
---|---|
Degree of protection (IP) | IP20 |
Colour coding | No |
Device width | 55 mm |
Device height | 56 mm |
Device depth | 35 mm |
Number of modules (module system) | 2 |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Tube diameter for wall mounted product | 10-16 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Rigid to break |
Vertical fixing center distance | 47.4-53.5 mm |
Horizontal fixing center distance | 41.3-53.5 mm |
Cable support | Not applicable |
Documentación
3 documentos
Hoja técnica
Manual de uso
Hoja técnica
SELECCIONAR UNA ACCIÓN