![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HD/HD4547-BTICINO-1000.jpg)
Embellecedor interruptor de tarjeta Axolute - 2 módulos - Blanco
Axolute
BTICINO
Embellecedor interruptor de tarjeta Axolute - 2 módulos - Blanco
REF. HD4547
EAN.
8005543442821
Para usar junto al interruptor de tarjeta Axolute.
Garantía 3 años
Familia de precios : 2241
61,67 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Hotel card |
---|---|
Imprint/indication | Various symbols |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 61.3 mm |
Height | 45.2 mm |
Depth | 16.5 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |