![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-069762L-WEB-F.jpg)
Pulsador NA luminoso Plexo monobloc de empotrar blanco - 10 A
Plexo
LEGRAND
Pulsador NA luminoso Plexo monobloc de empotrar blanco - 10 A
REF. 069823L
EAN.
3414971883345
Pulsador luminoso adecuado para varios usos cotidianos: iluminación, apertura de puertas, timbre de puerta, temporizador…Grado de protección: IP55. Producto completo para instalación de empotrar.
Garantía 3 años
Familia de precios : 2101
28,01 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element with complete housing |
---|---|
Model | Single push button |
Method of operation | Push button |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Number of revolving contacts | 0 |
Contactless type | No |
Number of rockers | 1 |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | Yes |
With light source | Yes |
With complemantary luminous signal | No |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
---|---|
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK08 |
Device width | 85 mm |
Device height | 85 mm |
Device depth | 54 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 28.5 mm |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Tube diameter for wall mounted product | 16-25 mm |
Documentación
3 documentos
Hoja técnica
Hoja técnica
Hoja técnica
1 documento
Catálogo
1 documento
3D Autocad
4 documentos
Certificado
VDE-40057978
(1.18 Mo)
Certificado
AENOR-030/002620
(0.87 Mo)
Certificado
NF-NF012_3294/A2
(0.74 Mo)
Certificado
OC / CB-FR_715726
(0.74 Mo)
SELECCIONAR UNA ACCIÓN